Philips CoreLine Downlight gen5, 10.7 W, D150 mm, 1000 lm, 3000 K, DALI, UGR19, Facetted reflector, IP20, EL-ready
DN142B 10S/830 PSD-E UGR19
Продуктово описание
D150 mm, Polycarbonate, White, Pure white (RAL9010), Recessed, Power supply unit with DALI interface external, 1000 lm, 10.7 W, 93 lm/W, 3000 K, (0.432,0.404) SDCM≦5, UGR19, Facetted reflector, Facetted reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 cables 0.15m with connectors 2-pole, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory
Спецификации
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Mounting
- Recessed
- Value ladder
- Performance
- Warranty period
- 5 years