Ново
Продуктово описание
Batten, Aluminum, Aluminum, Dali dimming Interact System ready, 8000 lm, 34 W, 154 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>80, Wide beam, Clear, Polycarbonate, IP23 | Finger-protected, rain/spray-proof, IK06 | 1 J, Safety class I, Push-in connector 7-pole, SC | Safety cable