Philips OneEase BN510C
OneEase - Fast to install, flexible to apply, built for high-quality performance
Продукти
Информация за продуктовата серия
Описание
OneEase is the perfect stand-alone lighting solution for warehouses, indoor sports facilities and discount retailers. It exceeds expectations by ensuring ease of installation and maintenance, superior light quality and a variety of installation options (surface-mounted, suspended on wire ropes, suspended on horizontal wires, surface mounted with ball-proof brackets, surface mounted on MEKA rails, installation on angled brackets in corners). Engineered for longevity, OneEase reduces the frequency, hassle and costs of maintenance, making it ideal for mid- and high-ceiling installations. Its energy-efficient design cuts operational expenses, offering maximum application efficiency and an attractive total cost of ownership (TCO). This product range offers a wide variety of beam angles (narrow, wide and very wide beams), lumen packages, connectivity options and extra accessories for installation. A variety of mounting possibilities and wiring options, like single mains connector and three-phase through-wiring features enable quick and easy installation. Either you can configure a ball-proof version or simply upgrade OneEase with extra ball-proof cover and special brackets to be suitable for indoor sports applications. Additionally, OneEase offers advanced connectivity options both for low-height (IA4) and mid (MPM)/high (MPH) rack installations. It’s ready to use in connected lighting systems like Interact. Reliable, high-efficiency lighting with smart connectivity – a smart choice for a better future. Embrace sustainability with OneEase, the stand-alone batten lighting solution that complies with the principles of the circular economy by prioritizing durability and recyclability. The luminaire is serviceable, with all the information available at your fingertips via the Signify Service tag app. Whether you are looking for a reliable “fit and forget” solution or one that can be adapted and controlled after installation, OneEase is the right choice for you.
Предимства
Smart product architecture
Fast lock opening, tool-less electrical connection
Характеристики
Replacement for traditional luminaires with fluorescent lamps ranging from 18W up to 58W
High efficiency up to 190 lm/W
Приложения
Предупреждение и безопасност
The optical surfaces must only ever be cleaned with a lint-free cloth and without detergents
Do not install the luminaire in locations where it will be exposed to moisture and chemical exposure