Philips Ledinaire Batten, 24 W, L1500 mm, 2400 lm, 3000 K, Opal, IP20, TW1-ready
BN021C LED24S/830 L1500
Продуктово описание
L1500 mm, Polycarbonate, White, Power supply unit (On/Off), 2400 lm, 24 W, 100 lm/W, 3000 K, 0.43, 0.40, SDCM≤5, Very wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Plug-in connector 2-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)
Спецификации
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- No
- Lighting Technology
- LED
- Value ladder
- Value
- Warranty period
- 5 years