Philips CoreLine Batten

CoreLine Batten – the clear choice for LED

Продукти

Информация за продуктовата серия

Описание

Whether for a new building or renovation of an existing space, customers want lighting solutions that provide quality of light and substantial energy and maintenance savings. The new CoreLine Batten range of LED products can be used to replace traditional battens with fluorescent lamps. The process of selecting, installing and maintaining is so easy – it’s a simple switch.

Предимства

  • Up to 40% energy savings compared with TL-D

  • Reliable LED technology − maintenance- free

Характеристики

  • Reliable integrated LED technology, ensuring maintenance-free installation and a long lifetime

  • Can be used to replace traditional 2x18 W and 2x36 W TL-D battens

Приложения

  • General area lighting
  • Cove lighting
  • Assembly lines

Предупреждение и безопасност

  • The product is IPX0 & as such is not protected against water ingress & as such we strongly recommend that the environment in which the luminaire is to be installed is suitably checked

  • If the above advice is not taken and the luminaires are subject to water ingress, Philips / Signify cannot guarantee safe failure & product warranty will become void

Файлове за изтегляне

Листовки

Листовка за серията
Localized commercial leaflet CoreLine Batten en_BG pdf 891.7 kB
Документ на EcoDesign
EcoDesign pdf 1.2 MB

Визуални обекти

Family-Photographs-CoreLine Batten
Множество активи - Visuals
Преглед на файл
CoreLine_Batten-RFA.zip zip 3.4 MB
Видео
CoreLine Batten BN126C All-in installation video mov 138.8 MB
Видео
CoreLine batten Installation Video (MP4) Q1-2020 mp4 53.7 MB
Видео
The Philips CoreLine family range video gives an overview of the luminaires available and highlights new products, benefits and application areas. mp4 151.8 MB

Софтуерни добавки

Family-IES-CoreLine Batten
Множество активи - Software Plugins
Колекция от серията IES
CoreLine batten All_in portfolio photometrics zip 88.1 kB