Продуктово описание
Recessed, D155 mm, Aluminum, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 6200 lm, 39.5 W, 157 lm/W, 4000 K, (0.382,0.380)<3, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole