Philips GreenSpace Evo Mini Fixed, Recessed accent, 3D printed, 16 W, D79 mm, 2300 lm, PremiumWhite, 4000 K, CRI>90, DALI, Interact Ready, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, White, IP20
RS320B 20S/PW940 DIA-E HMB WH
Продуктово описание
Recessed accent, D79 mm, Polycarbonate, White, Recessed, Dali dimming Interact System ready external, 2300 lm, 16 W, 128 lm/W, PremiumWhite, 4000 K, (0.374, 0.364) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief
Спецификации
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years