Philips GreenSpace Evo Mini Cylinder, Surface-mounted, 3D printed, 10.3 W, 1355 lm, 3000 K, CRI>90, Wireless, Interact Ready
SA332C 12S/PW930 WIA HWB BK482
Продуктово описание
Surface-mounted, Polycarbonate, Black, Surface, Wireless driver Interact System ready, 1355 lm, 10.3 W, 122 lm/W, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole
Спецификации
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Warranty period
- 5 years