Philips GreenSpace Evo Mini Cylinder, Surface-mounted, 3D printed, 8.5 W, 1021 lm, 3000 K, CRI>90, DALI, Interact Ready
SA332C 10S/PC930 DIA HMB WH481
Продуктово описание
Surface-mounted, Polycarbonate, White, Surface, Dali dimming Interact System ready, 1021 lm, 8.5 W, 121 lm/W, PremiumColor, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole
Спецификации
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Warranty period
- 5 years