Philips GreenSpace Evo Mini Adjustable, Recessed accent, 3D printed, 8.6 W, D89 mm, 1230 lm, PremiumWhite, 3000 K, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, White, IP20/54
RS321B 12S/PW930 PSU-E HMB FG WH
Продуктово описание
Recessed accent, D89 mm, Polycarbonate, White, Recessed, Power supply unit external, 1230 lm, 8.6 W, 121 lm/W, PremiumWhite, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, Clear, Glass, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief
Спецификации
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years