Philips GreenSpace Evo Mini Adjustable, Recessed accent, 3D printed, 15.8 W, D89 mm, 2160 lm, PremiumWhite, 3000 K, CRI>90, Wireless, Interact Ready, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, White, IP20

RS321B 20S/PW930 WIA-E HMB WH

Продуктово описание

Recessed accent, D89 mm, Polycarbonate, White, Recessed, Wireless driver Interact System ready external, 2160 lm, 15.8 W, 122 lm/W, PremiumWhite, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Код за поръчка: 910505104570
Пълен код на поръчката: 872016959066300

Спецификации

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Файлове за изтегляне

Листовки

Листовка за продукта
Localized commercial leaflet 910505104570 en_BG pdf 401.4 kB

Листовки

Инструкции за инсталиране
Installation instructions ST332T pdf 762.5 kB

Визуални обекти

Product-Photographs-910505104570_EU
Множество активи - Visuals
Product-Diagrams-910505104570_EU
Множество активи - Visuals

Софтуерни добавки

IES
IES File - RS321B 20S/PW930 WIA-E HMB WH IES
Dialux
ULD File - RS321B 20S/PW930 WIA-E HMB WH ULD
Relux
ROLF File - RS321B 20S/PW930 WIA-E HMB WH ROLFZ
LDT
LDT File - RS321B 20S/PW930 WIA-E HMB WH LDT