Philips GreenSpace Evo Mini Adjustable, Recessed accent, 3D printed, 12.1 W, D89 mm, 1600 lm, PremiumWhite, 4000 K, CRI>90, DALI, Interact Ready, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, Gray, IP20/54
RS321B 17S/PW940 DIA-E HWB FG GR
Продуктово описание
Recessed accent, D89 mm, Polycarbonate, Gray, Recessed, Dali dimming Interact System ready external, 1600 lm, 12.1 W, 140 lm/W, PremiumWhite, 4000 K, (0.374, 0.364) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, Clear, Glass, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief
Спецификации
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years