Philips MASTER MHN-FC

Product Description

Продукти

Информация за продуктовата серия

Описание

Compact quartz metal halide lamps with double pinch

Предимства

  • Allows compact luminaire systems with precision optics for minimal light spill

  • Good color rendering creates a pleasant ambience with high visual comfort for players and spectators

Характеристики

  • Double-pinch concept results in long lifetime

  • Choice of 1000W and 2000W types

Приложения

  • Recreational sports and area floodlighting

Предупреждение и безопасност

  • Use only in totally enclosed luminaire, even during testing (IEC61167, IEC 62035, IEC60598)

  • The luminaire must be able to contain hot lamp parts if the lamp ruptures

Файлове за изтегляне

Листовки

Листовка за серията
Localized commercial leaflet MASTER MHN-FC en_BG pdf 164.7 kB

Визуални обекти

Family-Photographs-MASTER MHN-FC
Множество активи - Visuals