Connected DLC Listed sensors to help towards qualifying for DLC Premium
MasterConnect NLC sensors offer a simple way to add sensing and wireless connectivity to your fixtures. Motion and daylight sensing allow out-of-the-box compliance with building standards for energy services upgrades and retrofits and significant energy savings in indoor spaces such as offices, schools, hospitals, or industry applications. Installation with the MasterConnect app is quick and easy.
Enables the fixtures to qualify for Controls Category 6 towards DLC V6.0 Premium certification
No need for fixtures to be commissioned for enabling energy savings through sensing functions.
MasterConnect sensors are DLC Listed under NMUQ3AA2K6E
Sensing functions are enabled out-of-the-box, no commissioning needed