ADVANCE Constant Voltage drivers

Constant Voltage Drivers popular for Signage, Undercabinet, and Freezer Lighting

Products

Power
100
Output current (mA)
4100
Max. output voltage (Vdc)
24
Dimming controls
0-10V
Height (inch)
1-1/2
Power
100
Output current (mA)
4100
Max. output voltage (Vdc)
24
Dimming controls
0-10V
Height (inch)
1-1/8
Power
100
Output current (mA)
4100
Max. output voltage (Vdc)
24
Dimming controls
None
Height (inch)
1-1/8
Power
72
Output current (mA)
3000
Max. output voltage (Vdc)
24
Dimming controls
0-10V
Height (inch)
1-1/8
Power
77
Output current (mA)
3200
Max. output voltage (Vdc)
24
Dimming controls
None
Height (inch)
1-1/8

Product family information

Description

The Xitanium portfolio provides high-performance and reliable driver solutions for lighting applications. The Xitanium LED drivers with both constant voltage (CV) and constant current (CC) mode are compatible with respective loads and allow the user to utilize the same driver for CV and CC applications. The drivers provide general illumination for outdoor applications, including LED signs and canopy lights. They can also be used in indoor CV applications such as strip and bar lights or under-cabinet lighting, ambient lighting and low-bay and high-bay industrial lighting

Benefits

  • Rugged and designed to survive in extreme application conditions

  • Class 2 ensures safety requirements are easily met for use in refrigeration and cabinet lighting applications

Features

  • Optimized for 24V constant voltage applications

  • Metal Housing

Applications

  • Under-cabinet Lighting
  • Refrigeration Display cases and freezers
  • Outdoor signs and displays

Downloads

Visuals

Family-Photographs-Constant Voltage drivers
Multiple assets