Philips MASTER, LEDtube, T5, Мережа, 1500 mm, 20 W, 35W TL5 HE, 4000 K, 3000 lm, CRI 80, 50000 година (-н)
MAS LEDtube 1500mm HE 20W 840 T5 EU
Опис виробу
MASTER, LEDtube, T5, Мережа, 1500 mm, 20 W, LED alternative to 35W TL5 HE, 4000 K, 3000 lm, CRI 80, 50000 година (-н), 150 lm/W, EEL D, G5, Скло, 1500 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1