Philips MASTER, LEDtube, T8, EM/електромережа, 1200 mm, 12.5 W, 36W TL-D, 3000 K, 2000 lm, CRI 80, 75000 година (-н)
MAS LEDtube 1200mm HO 12.5W 830 T8
Опис виробу
MASTER, LEDtube, T8, EM/електромережа, 1200 mm, 12.5 W, LED alternative to 36W TL-D, 3000 K, 2000 lm, CRI 80, 75000 година (-н), 160 lm/W, EEL C, G13 ROT, Пластик, 1200 mm, RG0, SDCM 6, SVM 0.2, IP20, SVM 0.2, PstLM 0.5