Philips LED, T8, 1200 mm, 16 W, 36W TL-D, 6500 K, 1600 lm, CRI 80, 15000 година (-н)
Ecofit LEDtube 1200mm 16W 865 T8 I RCA
Опис виробу
LED, T8, 1200 mm, 16 W, LED alternative to 36W TL-D, 6500 K, 1600 lm, CRI 80, 15000 година (-н), 100.00 lm/W, G13 | Medium Bi-Pin Fluorescent, 1200 mm, SDCM 6, SVM 0.3, IP20, SVM 0.3, PstLM 0.1