Philips MasterConnect, LEDtube, T8, EM / Şebeke, 1500 mm, 25 W, 58W TL-D, 4000 K, 3700 lm, CRI 80, 60000 h
MC LEDtube IA 1500mm UO 25W840 T8
Ürün Açıklaması
MasterConnect, LEDtube, T8, EM / Şebeke, 1500 mm, 25 W, LED alternative to 58W TL-D, 4000 K, 3700 lm, CRI 80, 60000 h, 148 lm/W, EEL D, G13 | Medium Bi-Pin Fluorescent, 1500 mm, RG0, SDCM 6, SVM 0.9, IP20, SVM 0.9, PstLM 1