Philips MASTER, LEDtube, T5, Nät, 1500 mm, 20 W, 35W TL5 HE, 3000 K, 2800 lm, CRI 80, 50000 h
MAS LEDtube 1500mm HE 20W 830 T5 EU
Produktbeskrivning
MASTER, LEDtube, T5, Nät, 1500 mm, 20 W, LED alternative to 35W TL5 HE, 3000 K, 2800 lm, CRI 80, 50000 h, 140 lm/W, EEL D, G5, Glas, 1500 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1