Philips MASTER, LEDtube, T5, Nät, 1500 mm, 26 W, 49W TL5 HO, 3000 K, 3600 lm, CRI 80, 50000 h
MAS LEDtube 1500mm HO 26W 830 T5
Produktbeskrivning
MASTER, LEDtube, T5, Nät, 1500 mm, 26 W, LED alternative to 49W TL5 HO, 3000 K, 3600 lm, CRI 80, 50000 h, 138 lm/W, EEL D, G5, Glas, 1500 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1