Philips MASTER, LEDtube, T8, EM/nätspänning, 1500 mm, 20 W, 58W TL-D, 6500 K, 3700 lm, CRI 80, 75000 h
MAS LEDtube 1500mm UE 20W 865 T8
Produktbeskrivning
MASTER, LEDtube, T8, EM/nätspänning, 1500 mm, 20 W, LED alternative to 58W TL-D, 6500 K, 3700 lm, CRI 80, 75000 h, 185 lm/W, EEL B, G13 ROT, Plast, 1500 mm, RG0, SDCM 6, SVM 0.2, IP20, SVM 0.2, PstLM 0.5