Nytt
Philips Connected, LED, T8, EM/nätspänning, 1200 mm, 15.6 W, 36W TL-D, 4000 K, 2500 lm, CRI 80, 75000 h
LEDtube Connected IA 1200mm 15.6W840 T8
Produktbeskrivning
Connected, LED, T8, EM/nätspänning, 1200 mm, 15.6 W, LED alternative to 36W TL-D, 4000 K, 2500 lm, CRI 80, 75000 h, 160 lm/W, EEL C, G13 ROT, Plast, 1200 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1