Philips Linear isolated connected
Electronic LED indoor drivers for sensor-controlled office and retail applications
Products
SimpleSet/NFC
SR
SimpleSet/NFC
SR
Product family information
Description
Philips Sensor-Ready drivers are ideal for use with sensors and building management systems. With the integrated DALI 2.0 power supply it is easy to power sensors and wireless modules directly from the driver. The driver also features integrated energy metering for use in building management systems from the SR Certified partner program. This program with key building management and sensor vendors ensures that certified sensors and controllers work seamlessly with the Xitanium SR driver.
Benefits
Sensor-Ready concept, ideal for use with sensors and building management systems
Integrated power supply over DALI 2.0 to power sensors and wireless radios directly from the driver; open spec for all OEMs, simplifying integration of sensors into the luminaire
Features
Power metering, accessible over DALI, with accuracy of max. 4% deviation