Philips MASTER, LEDtube, T5, HF, 600 mm, 8 W, 14W TL5 HE, 4000 K, 1050 lm, CRI 80, 60000 h
MAS LEDtube HF 600mm HE 8W 840 T5
Opis produktu
MASTER, LEDtube, T5, HF, 600 mm, 8 W, LED alternative to 14W TL5 HE, 4000 K, 1050 lm, CRI 80, 60000 h, 131 lm/W, EEL E, G5, Szyba, 600 mm, RG0, SDCM 6, IP20