Philips LED, T5, HF, 1500 mm, 20.5 W, 35W TL5 HE, 4000 K, 3000 lm, CRI 80, 50000 h
CorePro LEDtube HF 1500mm HE 20.5W 840T5
Opis produktu
LED, T5, HF, 1500 mm, 20.5 W, LED alternative to 35W TL5 HE, 4000 K, 3000 lm, CRI 80, 50000 h, 146 lm/W, EEL D, G5, Szyba, 1500 mm, RG0, SDCM 6, IP20