Philips MASTER Value, LEDtube, T8, UN, 1500 mm, 23 W, 58W TL-D, 6500 K, 3700 lm, CRI 80, 60000 time(r)
MAS LEDtube VLE UN 1500mm UO 23W865 T8
Produktbeskrivelse
MASTER Value, LEDtube, T8, UN, 1500 mm, 23 W, LED alternative to 58W TL-D, 6500 K, 3700 lm, CRI 80, 60000 time(r), 160 lm/W, EEL C, G13 | Medium Bi-Pin Fluorescent, Glass, 1500 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1