Philips MASTER Value, LEDtube, T8, UN, 1500 mm, 23 W, 58W TL-D, 3000 K, 3400 lm, CRI 80, 60000 time(r)
MAS LEDtube VLE UN 1500mm UO 23W830 T8
Produktbeskrivelse
MASTER Value, LEDtube, T8, UN, 1500 mm, 23 W, LED alternative to 58W TL-D, 3000 K, 3400 lm, CRI 80, 60000 time(r), 147 lm/W, EEL D, G13 | Medium Bi-Pin Fluorescent, Glass, 1500 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1