Philips MASTER Value, LEDtube, T8, UN, 1200 mm, 15.5 W, 36W TL-D, 4000 K, 2500 lm, CRI 80, 60000 time(r)

MAS LEDtube VLE UN 1200mm UO 15.5W840 T8

Produktbeskrivelse

MASTER Value, LEDtube, T8, UN, 1200 mm, 15.5 W, LED alternative to 36W TL-D, 4000 K, 2500 lm, CRI 80, 60000 time(r), 161 lm/W, EEL C, G13 | Medium Bi-Pin Fluorescent, Glass, 1200 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1

Bestillingskode: 929002997102
Full bestillingskode: 871951431670600

Nedlastinger