Philips MASTER Value, LEDtube, T8, UN, 1200 mm, 15.5 W, 36W TL-D, 3000 K, 2300 lm, CRI 80, 60000 time(r)

MAS LEDtube VLE UN 1200mm UO 15.5W830 T8

Produktbeskrivelse

MASTER Value, LEDtube, T8, UN, 1200 mm, 15.5 W, LED alternative to 36W TL-D, 3000 K, 2300 lm, CRI 80, 60000 time(r), 148 lm/W, EEL D, G13 | Medium Bi-Pin Fluorescent, Glass, 1200 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1

Bestillingskode: 929002997002
Full bestillingskode: 871951431668300

Nedlastinger