Philips MASTER Value, LEDtube, T8, EM/Nett, 1200 mm, 14 W, 36W TL-D, 4000 K, 2100 lm, CRI 80, 60000 time(r)

MAS LEDtube VLE 1200mm HO 14W 840 T8

Produktbeskrivelse

MASTER Value, LEDtube, T8, EM/Nett, 1200 mm, 14 W, LED alternative to 36W TL-D, 4000 K, 2100 lm, CRI 80, 60000 time(r), 150 lm/W, EEL D, G13 | Medium Bi-Pin Fluorescent, Glass, 1200 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1

Bestillingskode: 929002021502
Full bestillingskode: 871869964687500

Nedlastinger