Philips LED, T8, EM/Nett, 1200 mm, 11.9 W, 36W TL-D, 6500 K, 2500 lm, CRI 80, 100000 time(r)

MAS LEDtube 1200mm UE 11.9W 865 T8 EELA

Produktbeskrivelse

LED, T8, EM/Nett, 1200 mm, 11.9 W, LED alternative to 36W TL-D, 6500 K, 2500 lm, CRI 80, 100000 time(r), 210 lm/W, EEL A, G13 ROT, Plast, 40 %, 1200 mm, RG0, SDCM 6, SVM 0.1, IP20, SVM 0.1, PstLM 0.1

Bestillingskode: 929003731802
Full bestillingskode: 872016926959000

Nedlastinger