Philips MASTER, LEDtube, T8, EM/Nett, 1500 mm, 20 W, 58W TL-D, 4000 K, 3700 lm, CRI 80, 75000 time(r)

MAS LEDtube 1500mm UE 20W 840 T8

Produktbeskrivelse

MASTER, LEDtube, T8, EM/Nett, 1500 mm, 20 W, LED alternative to 58W TL-D, 4000 K, 3700 lm, CRI 80, 75000 time(r), 185 lm/W, EEL B, G13 ROT, Plast, 1500 mm, RG0, SDCM 6, SVM 0.2, IP20, SVM 0.2, PstLM 0.5

Bestillingskode: 929003067202
Full bestillingskode: 871951433976700

Nedlastinger