Philips MASTER, LEDtube, T8, EM/Nett, 1200 mm, 12.5 W, 36W TL-D, 3000 K, 2000 lm, CRI 80, 75000 time(r)

MAS LEDtube 1200mm HO 12.5W 830 T8

Produktbeskrivelse

MASTER, LEDtube, T8, EM/Nett, 1200 mm, 12.5 W, LED alternative to 36W TL-D, 3000 K, 2000 lm, CRI 80, 75000 time(r), 160 lm/W, EEL C, G13 ROT, Plast, 1200 mm, RG0, SDCM 6, SVM 0.2, IP20, SVM 0.2, PstLM 0.5

Bestillingskode: 929001922602
Full bestillingskode: 871869959235600

Nedlastinger