Philips MASTER, LEDtube, T8, EM/Nett, 600 mm, 8 W, 18W TL-D, 6500 K, 1050 lm, CRI 80, 75000 time(r)
MAS LEDtube 600mm HO 8W865 T8
Produktbeskrivelse
MASTER, LEDtube, T8, EM/Nett, 600 mm, 8 W, LED alternative to 18W TL-D, 6500 K, 1050 lm, CRI 80, 75000 time(r), 131 lm/W, EEL E, G13 ROT, Plast, 600 mm, RG0, SDCM 6, SVM 0.2, IP20, SVM 0.2, PstLM 0.5