Philips MASTER, LEDtube, T8, EM/Nett, 600 mm, 8 W, 18W TL-D, 3000 K, 1000 lm, CRI 80, 75000 time(r)

MAS LEDtube 600mm HO 8W830 T8

Produktbeskrivelse

MASTER, LEDtube, T8, EM/Nett, 600 mm, 8 W, LED alternative to 18W TL-D, 3000 K, 1000 lm, CRI 80, 75000 time(r), 125 lm/W, EEL E, G13 ROT, Plast, 600 mm, RG0, SDCM 6, SVM 0.2, IP20, SVM 0.2, PstLM 0.5

Bestillingskode: 929001307002
Full bestillingskode: 871869669747400

Nedlastinger