Nyhet

Philips Connected, LED, T8, EM/Nett, 1500 mm, 23.1 W, 58W TL-D, 4000 K, 3700 lm, CRI 80, 75000 time(r)

LEDtube Connected IA 1500mm 23.1W840 T8

Produktbeskrivelse

Connected, LED, T8, EM/Nett, 1500 mm, 23.1 W, LED alternative to 58W TL-D, 4000 K, 3700 lm, CRI 80, 75000 time(r), 160 lm/W, EEL C, G13 ROT, Plast, 1500 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1

Bestillingskode: 929004270902
Full bestillingskode: 872110306317500

Nedlastinger