Philips MASTER LEDtube EM/Mains T8

The new generation of energy saving tube lighting

제품

제품 비교
8
1,050
6500
G13 | Medium Bi-Pin Fluorescent
12.5
2,000
6500
G13 | Medium Bi-Pin Fluorescent
14.7
2,500
5000
G13 ROT
6.5
1,050
6500
G13 | Medium Bi-Pin Fluorescent
8
1,050
5000
G13 ROT

제품군 정보

설명

The Philips MASTER LEDtube integrates a LED light source into a traditional fluorescent form factor. Its unique design creates a perfectly uniform visual appearance which cannot be distinguished from traditional fluorescent. This product is the ideal solution for up lamping in general lighting applications.

장점

  • Reduced operational cost thanks to lower energy consumption

  • Lower maintenance cost thanks to 2-3 times longer lifetime than normal fluorescent tubes

기능

  • Only 50% energy consumption compared to fluorescent tubes

  • Extra-long life of 40,000 hours

응용 분야

  • Car parks
  • Warehouses
  • Transport and distribution areas
  • Front & back of house retail & hospitality

경고 및 안전

  • -

다운로드