Philips MASTER LEDspot PAR High Lumen
Bring out the beauty in merchandise with brighter, high performance lighting
제품
제품 | 비교 | |||||
---|---|---|---|---|---|---|
Master LED PAR30L 20W 15D 830929001353808 | 20 | 1,800 | 3000 | E27 | ||
Master LED PAR30L 20W 30D 830929001354008 | 20 | 1,800 | 3000 | E27 | ||
Master LED PAR30L 20W 30D 840929001354108 | 20 | 1,850 | 4000 | E27 | ||
Master LED PAR30L 32W 30D 830929001354708 | 32 | 3,000 | 3000 | E27 | ||
Master LED PAR30L 32W 30D 840929001354808 | 32 | 3,000 | 4000 | E27 | ||
Master LED PAR30L 32W 30D 857929001354908 | 32 | 3,000 | 5700 | E27 |
6개 항목
제품군 정보
설명
Philips High Lumen PAR30L integrates a leading COB LED light source and a compact high efficiency driver into a traditional CDM PAR30L form-factor. It brings out the beauty in merchandise with brighter, high performance lighting. Additionally, the lamp features an over temperature protection (OTP) to ensure a long operating life time.
장점
Lower initial investment for LED CDM replacement PAR30
Up to 43% energy saving compared to standard CDM lamps
기능
Easy retrofit to CDM PAR30L lamps with E27 base
Emits virtually no heat and will not fade colors