Philips CorePro Plastic LEDbulbs

The LEDlamps are ideal for general lighting applications

제품

제품 비교
10
1,055
4000
E27
13
1,521
2700
E27
13
1,521
6500
E27

제품군 정보

설명

Delivering a warm, halogen-like accent beam, LEDspots are a perfect fit for spot lighting and have a broad compatibility with transformers. LEDspots are compatible with most existing fixtures with a GU10 / MR16 GU5.3 / E14 holder and are designed as a retrofit replacement for halogen or incandescent spots. LEDbulbs are compatible with existing fixtures with an E27 holder and are designed for retrofit replacement of incandescent bulbs. LEDcandle and LEDluster are compatible with existing fixtures with an E27/E14 holder and are designed for retrofit replacement of incandescent lamps. LEDlamps deliver huge energy savings and minimize maintenance cost

장점

  • Up to 80% energy saving compared with halogen lamps

  • Retrofittable

기능

  • Non dimmable

  • Warm white light

응용 분야

  • Hotels, restaurants, bars, cafés
  • Lobbies, corridors, stairwells, washrooms, reception areas

다운로드