Global - English

Philips LED HPI, T-shape, Mains only, 220-240 V, 25 W, 55W CFL, 40W HID, E27, 3000 K, 2600 lm, 15000 hour(s)

TForce Core HB 25W E27 830 GN3

Product Description

LED HPI, T-shape, Mains only, 220-240 V, 25 W, LED alternative to 55W CFL, 40W HID, E27, 3000 K, 2600 lm, 15000 hour(s), 104.00 lm/W

Order code: 929002408108
Full order code: 871869978055500

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    1 years

Downloads

Family

Product