Global - English

Philips MasterClass, LED, Corncob, Mains only, 80 W, HPS 175W, MH 250W, EX39, 3000 K, 4000 K, 5000 K, 11500 lm, 12000 lm, 12000 lm, 50000 hour(s)

80CC/LED/3CCT/LS EX39 BB 3/1

Product Description

MasterClass, LED, Corncob, Mains only, 80 W, EX39, 3000 K, 4000 K, 5000 K, 11500 lm, 12000 lm, 12000 lm, 50000 hour(s), 150 lm/W

Order code: 929003631404

Specifications

  • Cap-Base
    EX39
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Warranty period
    5 years

Downloads

Family

Product