Global - English

Philips CoreLine Panel gen6, 32 W, 1200x300 mm, VPC, 4000 lm, 3000 K, Wireless, Interact Ready, UGR19, IA4

RC132V G6 40S/830 SIA W30L120 OC IA4

Product Description

1200x300 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Single layer powder coating, Ceiling, Power supply unit with DALI and SystemReady interface, Interact ready, Interact SC200 sensor, 4000 lm, 32 W, 126 lm/W, 3000 K, (0.43, 0.40) SDCM <3, UGR19, Beam angle 90°, White reflector, Polystyrene, IP20 | No protection, IK02 | 0.2 J standard, Safety class II, Cable 0.3 m with connector 2-pole, 2 Push-in connector 2-pole, SC | Safety cable

Order code: 910505104637
Full order code: 872016983524500

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product