Philips MASTER, LEDtube, T8, HF, 1500 mm, 20 W, 58W TL-D, 6500 K, 3100 lm, CRI 80, 75000 h
MAS LEDtube HF 1500mm HO 20W865 T8
Description du produit
MASTER, LEDtube, T8, HF, 1500 mm, 20 W, LED alternative to 58W TL-D, 6500 K, 3100 lm, CRI 80, 75000 h, 155 lm/W, EEL D, G13 ROT, Plastique, 1500 mm, RG0, SDCM 6, SVM 0.2, IP20, SVM 0.2, PstLM 0.5