Philips MASTER, LEDtube, T5, 1200 mm, 16.5 W, 28W TL5 HE, 6500 K, 2500 lm, CRI 80, 50000 h
MAS LEDtube 1200mm HE 16.5W 865 T5
Description du produit
MASTER, LEDtube, T5, 1200 mm, 16.5 W, LED alternative to 28W TL5 HE, 6500 K, 2500 lm, CRI 80, 50000 h, 151.00 lm/W, EEL D, G5, Verre, 1200 mm, SDCM 6, SVM 2.1, IP20, SVM 2.1, PstLM 0.18