Philips MASTER, LEDtube, T5, 600 mm, 8 W, 14W TL5 HE, 6500 K, 1050 lm, CRI 80, 50000 h
MAS LEDtube 600mm HE 8W 865 T5
Description du produit
MASTER, LEDtube, T5, 600 mm, 8 W, LED alternative to 14W TL5 HE, 6500 K, 1050 lm, CRI 80, 50000 h, 131.00 lm/W, EEL E, G5, Verre, 600 mm, SDCM 6, SVM 1.4, IP20, SVM 1.4, PstLM 0.16