Philips Ecofit, LEDtube, T8, EM/Secteur, 600 mm, 9 W, 18W TL-D, 4000 K, 900 lm, CRI 80, 30000 h
Ecofit LEDtube 600mm HO 9W 840 T8 S
Description du produit
Ecofit, LEDtube, T8, EM/Secteur, 600 mm, 9 W, LED alternative to 18W TL-D, 4000 K, 900 lm, CRI 80, 30000 h, 100.00 lm/W, EEL F, G13 | Medium Bi-Pin Fluorescent, Verre, 600 mm, RG0, SDCM 6, PF 0.5, IP20, SVM 0.3, PstLM 0.1