Philips CorePro, LEDtube, T8, EM/Secteur, 600 mm, 8 W, 18W TL-D, 6500 K, 800 lm, CRI 80, 50000 h
CorePro LEDtube 600mm 8W 865 T8
Description du produit
CorePro, LEDtube, T8, EM/Secteur, 600 mm, 8 W, LED alternative to 18W TL-D, 6500 K, 800 lm, CRI 80, 50000 h, 100 lm/W, EEL F, G13, Verre, 600 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1