Philips Essential LV MR16

Trusted quality for best performance

Produits

50 W GU5.3 cap Warm white Halogen spot
88579160

Informations sur la famille de produits

Description

The Essential LV MR16 is part of the Philips "Value for Money" ranges. It is a good choice for professional end-users looking for high-quality accent light to create contrast in shops, hotels and restaurants.

Avantages

  • Accent light to create the perfect focus on the objects to be lit

  • Cool beam to minimize the effects of halogen light on sensitive objects

Caractéristiques

  • Bright sparkling light to create ambient atmosphere.

  • Excellent color rendering (Ra=100) to present the true color of objects.

Applications

  • Shops, hotels and restaurants

Téléchargements

Fiche technique

Fiche gamme produits
Localized commercial leaflet Essential LV MR16 fr_FR pdf 246.0 kB

Visuels

Family-Photographs-Essential LV MR16
Ressources multiples - Visuals