Philips Maxos, Accessoires

9MX056 TL-D / TL5 swivel device

Produits

Informations sur la famille de produits

Description

The swivel device is a versatile mechanical connecting device for Maxos TL-D and TL5 light-lines and enables variable angles between the light-lines. The minimum angle is 45 degrees. Due to its attractive design it is often used in application areas such as shops, schools and museums. Up to four light-lines can be connected with one swivel device. The housing is made of plastic, with a white or silver coating, and with inner supporting elements made of steel. If needed, the swivel device can accommodate lighting control sensors, loudspeakers, etc. It is pre-mounted with an adjustable quick hanger with a 1.25 m steel suspension wire. One dedicated coupling piece (9MX056 CP-SD WH/SI) per trunking section is necessary to connect the trunking to the swivel device. Electrical components for mains feed-through have to be ordered as required.

Avantages

  • -

Téléchargements

Fiche technique

Fiche gamme produits
Localized commercial leaflet Maxos, Accessoires fr_BE pdf 285.0 kB

Visuels

Family-Photographs-Maxos, Accessoires
Ressources multiples - Visuals